SNOU210 November 2024
The TMP411EVM is assembled with the transistor Q1, which is a MMBT3904T NPN BJT. A PNP footprint Q2 is located on the back of the EVM to allow users to evaluate both types of transistors. Q1 and Q2 are on a perforated section of the board that can be broken off to connect different remote sensors.