SNOU211 November 2024
Table 1-2 defines the absolute maximum thermal conditions of each section of the EVM. The main 2 sections are the controller section and the sensor breakout section. These limits must be considered when evaluating the performance of the device at extreme temperatures. In this case, if the setup conditions exceed the controller absolute maximum thermal specifications, then the sensor breakout section must be detached so that only the sensor (and not the MCU) is evaluated at these temperatures.
| BOARD SECTION | CONDITIONS | TEMPERATURE RANGE |
|---|---|---|
| Controller board | Recommended operating free-air temperature, TA | -40°C to 85°C |
| Absolute maximum junction temperature, TJ | 95°C | |
| TMP113 breakout section | Recommended operating free-air temperature, TA | -40°C to 125°C |