SNOU211 November   2024

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Overview
    2. 2.2 Perforations and Connectability
    3. 2.3 Status LEDs and Sub-regulator
    4. 2.4 Address Selection
    5. 2.5 Power Supply
    6. 2.6 Programming Header
    7. 2.7 BSL Button
  9. 3Software
    1. 3.1 Software Download
      1. 3.1.1 Live Software on dev.ti.com
      2. 3.1.2 Offline Software
        1. 3.1.2.1 Download from dev.ti.com
    2. 3.2 Home Tab
    3. 3.3 Getting Started
    4. 3.4 Information Tab
    5. 3.5 Data Tab
    6. 3.6 Registers Tab
    7. 3.7 Collateral Tab
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks

Status LEDs and Sub-regulator

The green LED D3 illuminates when VDD is supplied. VDD must be supplied for normal operation of the TMP113EVM as VDD is used for device power and communication line pullup voltages. VDD can be supplied via the on-board sub-regulator U1 or external power. See Section 2.5 for more details.

The yellow LED D6 illuminates when the ALERT pin is low. The default software configuration of the ALERT pin is active-low, and the LED illuminates when ALERT becomes active or "trips".

The red LED D4 is the MSP430F5528 status LED. Table 2-2 shows how the different modes of operation are displayed by the LED status.

Table 2-1 Status LED Mode of Operation
D4 LED STATUS MSP430F5528 MODE OF OPERATION
Off EVM is connected to EVM GUI
Blinking in bursts of 4 blinks EVM is plugged into PC, not connected to EVM GUI
Steady blinking Connected to USB power