SNOU211 November   2024

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Overview
    2. 2.2 Perforations and Connectability
    3. 2.3 Status LEDs and Sub-regulator
    4. 2.4 Address Selection
    5. 2.5 Power Supply
    6. 2.6 Programming Header
    7. 2.7 BSL Button
  9. 3Software
    1. 3.1 Software Download
      1. 3.1.1 Live Software on dev.ti.com
      2. 3.1.2 Offline Software
        1. 3.1.2.1 Download from dev.ti.com
    2. 3.2 Home Tab
    3. 3.3 Getting Started
    4. 3.4 Information Tab
    5. 3.5 Data Tab
    6. 3.6 Registers Tab
    7. 3.7 Collateral Tab
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks

Device Information

The TMP113 is a digital output temperature sensor that is calibrated in production to achieve high accuracy in a small 6-pin WCSP package. This device communicates in a two-wire environment compatible with SMBus and I2C interfaces, and has 4 I2C address options using the address select pin. The device can be set to make continuous or one-shot conversions and additionally has alert functionality. For more information of the IC, please refer to the device data sheet. Table 1-3 includes some of the parameters of interest of the TMP113 to consider when using this EVM.

Table 1-3 Device Specifications
DEVICE SPECIFICATION VALUE
Operating temperature range -40°C to 125°C
Operating supply range 1.4V to 5.5V
Temperature accuracy (0°C to 60°C) ± 0.3°C
Temperature accuracy (-25°C to 85°C) ± 0.5°C

Temperature accuracy (-40°C to 125°C)

± 0.75°C