SNOU211 November   2024

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Overview
    2. 2.2 Perforations and Connectability
    3. 2.3 Status LEDs and Sub-regulator
    4. 2.4 Address Selection
    5. 2.5 Power Supply
    6. 2.6 Programming Header
    7. 2.7 BSL Button
  9. 3Software
    1. 3.1 Software Download
      1. 3.1.1 Live Software on dev.ti.com
      2. 3.1.2 Offline Software
        1. 3.1.2.1 Download from dev.ti.com
    2. 3.2 Home Tab
    3. 3.3 Getting Started
    4. 3.4 Information Tab
    5. 3.5 Data Tab
    6. 3.6 Registers Tab
    7. 3.7 Collateral Tab
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks

Bill of Materials

Table 4-1 Bill of Materials (BOM)
DescriptionDesignatorPartNumberQuantityManufacturerPackageReferenceValue
Printed Circuit Board!PCB1SENS1321Any
CAP, CERM, 2.2 uF, 16 V, +/- 10%, X5R, 0402C1, C6GRM155R61C225KE11D2MuRata04022.2µF
CAP, CERM, 10 uF, 10 V, +/- 20%, X5R, 0603C2, C7C1608X5R1A106M080AC2TDK060310µF
CAP, CERM, 10 pF, 16 V,+/- 10%, C0G, 0402C3, C4C0402C100K4GACTU2Kemet040210pF
CAP, CERM, 0.1 uF, 10 V,+/- 10%, X5R, 0402C5, C13, C15, C16, C17LMK105BJ104KV-F5Taiyo Yuden04020.1µF
CAP, CERM, 0.47 uF, 6.3 V, +/- 10%, X7R, 0402C8, C9, C10JMK105B7474KVHF3Taiyo Yuden04020.47µF
Chip Multilayer Ceramic Capacitors for General Purpose, 0201, 10000pF, X7R, 15%, 10%, 10VC11GRM033R71A103KA01D1MuRata020110nF
CAP, CERM, 2200 pF, 50 V, +/- 5%, X7R, 0402C14CL05B222JB5NNNC1Samsung Electro-Mechanics04022200pF
CAP, CERM, 0.1 uF, 10 V, +/- 10%, X5R, 0201C18, C19CL03A104KP3NNNC2Samsung Electro-Mechanics02010.1µF
Diode, Zener, 6.2 V, 300 mW, SOD-523D1, D2BZT52C6V2T-72Diodes Inc.SOD-5236.2V
LED, Green, SMDD3SML-LX0603GW-TR1LumexLED, GREEN, 0603Green
LED, Super Red, SMDD4150060SS750001Wurth ElektronikLED_0603Super Red
Silicon Schottky Diode, -55 to 85 degC, SOD323, Reel, GreenD5BAT60A1InfineonSOT323
LED, Yellow, SMDD6150060YS750001Wurth ElektronikLED_0603Yellow
Connector, Plug, USB Type A, R/A, Top Mount SMTJ148037-10001MolexUSB Type A right angle
Ferrite Bead, 220 ohm @ 100 MHz, 0.45 A, 0402L1BLM15AG221SN1D1MuRata0402220Ω
Thick Film Chip Resistors 0805 0Ω 0.125W 5%R01CR0805-J/-000ELF1Bourns08050Ω
RES, 22, 5%, 0.1 W, AEC-Q200 Grade 0, 0402R1, R2ERJ-2GEJ220X2Panasonic040222Ω
RES, 100 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0402R3ERJ-2GEJ104X1Panasonic0402100kΩ
R4ERJ-2RKF6800X1Panasonic0402680Ω
RES, 1.00 M, 1%, 0.063 W, AEC-Q200 Grade 0, 0402R5RMCF0402FT1M001Stackpole Electronics Inc04021.00MΩ
RES, 1.50 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402R6RMCF0402FT1K501Stackpole Electronics Inc04021.50kΩ
RES, 47, 5%, 0.1 W, AEC-Q200 Grade 0, 0402R7ERJ-2GEJ470X1Panasonic040247Ω
RES, 110, 1%, 0.1 W, AEC-Q200 Grade 0, 0402R8ERJ-2RKF1100X1Panasonic0402110Ω
RES, 4.7 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402R9, R10, R15, R16CRCW04024K70JNED4Vishay-Dale04024.7kΩ
RES, 10 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0402R11RK73B1ETTP103J1KOA Speer040210kΩ
RES, 1.0 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0402R12, R13ERJ-2GEJ102X2Panasonic04021.0kΩ
RES, 33.0 k, 1%, 0.063 W, 0402R14RC0402FR-0733KL1Yageo America040233.0kΩ
Switch, Slide, SPST, Top Slide, SMTS1CHS-01TB1Copal ElectronicsSwitch, Single Top Slide, 2.5x8x2.5mm
Switch, SPST-NO, Off-Mom, 0.05A, 12VDC, SMDSW1PTS820 J20M SMTR LFS1C&K Components3.9x2.9mm
Test Point, Black, Through Hole, RoHS, BulkTP150111KeystoneThrough-hole test point
Test Point, Red, Through Hole, RoHS, BulkTP250101KeystoneThrough-hole test point
Single Output LDO, 200 mA, Fixed 3.3 V Output, 2 to 5.5 V Input, with Low IQ, 5-pin SC70 (DCK), -40 to 125 degC, Green (RoHS & no Sb/Br)U1, U4TLV70033DCKR2Texas InstrumentsDCK0005A
4-Channel ESD Protection Array for High-Speed Data Interfaces, DRY0006A (USON-6)U2TPD4E004DRYR1Texas InstrumentsDRY0006A
16-Bit Ultra-Low-Power Microcontroller, 128KB Flash, 8KB RAM, USB, 12Bit ADC, 2 USCIs, 32Bit HW MPY, RGC0064B (VQFN-64)U5MSP430F5528IRGCR1Texas InstrumentsRGC0064B
Ultra-Small, 1.4V to 5.5V Supply, ±0.75°C Accurate, I2C Digital Temperature SensorU6TMP113AIYBGR1Texas InstrumentsDSBGA6
Low-Power Single Inverter Gate, DSF0006A, LARGE T&RU11SN74AUP1G04DSFR1Texas InstrumentsDSF0006A
IC TRNSLTR BIDIRECTIONAL 8VSSOPU12TCA9517DGKR1Texas InstrumentsDGK0008A
Crystal, 24 MHz, SMDY1XRCGB24M000F2P00R01MuRata2x1.6mm
Header, 2.54 mm, 3x1, Gold, THJ2GBC03SAAN0Sullins Connector SolutionsHeader, 2.54 mm, 3x1, TH
Thick Film Chip Resistors 0805 0Ω 0.125W 5%R02, R03, R04CR0805-J/-000ELF0Bourns08050Ω