SNVA856B May   2020  – October 2022 LM63615-Q1 , LM63625-Q1 , LM63635-Q1 , LMR33620 , LMR33620-Q1 , LMR33630 , LMR33630-Q1 , LMR33640 , LMR36006 , LMR36015 , TPS54360B , TPS54560B

 

  1.   Working With Inverting Buck-Boost Converters
  2.   Trademarks
  3. Introduction
  4. Inverting Buck-Boost Converter
  5. Basic Operation
  6. Operating Considerations of a Buck Based Inverting Buck-Boost
    1. 4.1 Voltage Stress
    2. 4.2 Current Stress
    3. 4.3 Power Loss and Efficiency
    4. 4.4 Small Signal Behavior
      1. 4.4.1 Measuring IBB Bode Plots
      2. 4.4.2 Testing Load Transients on an IBB
      3. 4.4.3 Simulation
  7. Component Selection for the IBB
    1. 5.1 Inductor Selection
    2. 5.2 Capacitor Selection
    3. 5.3 External Feed-back Divider
  8. General Considerations
  9. Auxiliary Functions
    1. 7.1 Enable Input Level Shift
    2. 7.2 Synchronizing Input Level Shift
    3. 7.3 Power-Good Flag Level Shift
    4. 7.4 Output Clamp
    5. 7.5 Output Noise Filtering
  10. Design Examples
    1. 8.1 Converting +12 V to –5 V at 3 A
    2. 8.2 Converting +5 V to –5 V at 1 A
  11. Summary
  12. 10References
  13. 11Revision History

Auxiliary Functions

From the connections of the IBB we see that the "ground" of the buck regulator is referenced, or floated, on the negative output voltage. Since all of the control signals of the buck are referenced to its ground terminal, this means that these functions will need to be level-shifted to system ground if they are to be utilized by the system. These functions and the extra circuitry required to use them in an IBB are discussed next.