SNVSBO7B July 2020 – May 2025 LM63610-Q1
PRODUCTION DATA
Table 8-2 provides the parameters for the detailed design procedure:
| DESIGN PARAMETER | EXAMPLE VALUE |
|---|---|
| Input voltage | 12V (6V to 36V) |
| Output voltage | 5V |
| Maximum output current | 0A to 1A |
| Switching frequency | 2.1MHz |