SNVSBO7B July 2020 – May 2025 LM63610-Q1
PRODUCTION DATA
Figure 8-1 shows a typical application circuit for the device. This device is designed to function over a wide range of external components and system parameters. However, the internal compensation is optimized for a certain range of external inductance and output capacitance. As a quick start guide, see for typical component values.
| fSW (kHz) | VOUT | L (µH)(1) | TYPICAL(2) COUT | MINIMUM(2) COUT | VSEL | RT | CIN | CBOOT | CVCC |
|---|---|---|---|---|---|---|---|---|---|
| 400 | 3.3 | 10 | 4 × 10µF | 2 × 10µF | AGND | VCC | 4.7µF + 220nF | 220nF | 1µF |
| 2100 | 3.3 | 4.7 | 2 × 10µF | 1 × 10µF | AGND | AGND | 4.7µF + 220nF | 220nF | 1µF |
| 400 | 5 | 10 | 4 × 10µF | 2 × 10µF | VCC | VCC | 4.7µF + 220nF | 220nF | 1µF |
| 2100 | 5 | 4.7 | 2 × 10µF | 1 × 10µF | VCC | AGND | 4.7µF + 220nF | 220nF | 1µF |