SNVSBO7B July 2020 – May 2025 LM63610-Q1
PRODUCTION DATA
In some cases, an input UVLO level different than that provided internal to the device is needed. This can be accomplished by using the circuit shown in Figure 8-3. The input voltage at which the device turns on is designated as VON while the turnoff voltage is VOFF. First, a value for RENB is chosen in the range of 10kΩ to 100kΩ. Then, Equation 11 is used to calculate RENT and VOFF.
Figure 8-3 Setup for External UVLO Applicationwhere