SNVSBO7B July 2020 – May 2025 LM63610-Q1
PRODUCTION DATA
The device features selectable operating modes through the SYNC/MODE input. Table 7-1 shows the selection programming. Mode changes can be made on the fly anytime after the device is powered up. It is not recommended that this input be allowed to float, however, an internal 100kΩ pulls the input to ground if left floating. The value of this internal resistor and the logic thresholds for this input can be found in the Table 7-1. See Device Functional Modes for details of the operating modes.
| SYNC/MODE INPUT | MODE |
|---|---|
| VCC | FPWM |
| AGND | AUTO |
| Synchronizing clock | FPWM; synchronized to external clock |
| Float (not recommended) | AUTO |