SNVSBO7B July 2020 – May 2025 LM63610-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| PWM LIMITS (SW PINS) | ||||||
| tON-MIN | Minimum switch on-time | VIN =12 V, ISW = 1 A | 50 | 75 | ns | |
| tOFF-MIN | Minimum switch off-time | VIN = 5 V | 50 | 100 | ns | |
| tON-MAX | Maximum switch on-time | HS timeout in dropout | 5.4 | 7 | 10 | µs |
| OSCILLATOR (RT and SYNC PINS) | ||||||
| fOSC | Internal oscillator frequency | RT = GND | 1.85 | 2.1 | 2.35 | MHz |
| fOSC | Internal oscillator frequency | RT = VCC | 360 | 400 | 440 | kHz |
| fADJ1 | RT = 66.5kΩ, 1% | 240 | kHz | |||
| fADJ2 | RT = 7.15kΩ, 1% | 2200 | kHz | |||
| fSYNC | Synchronization frequency range | 250 | 2200 | kHz | ||
| SPREAD SPECTRUM | ||||||
| fPSS(2) | Spread spectrum pseudo random pattern frequency | FOSC = 2.1MHz | 0.98 | Hz | ||
| fSPREAD | Spread of internal oscillator with spread spectrum enabled | –5% | 5% | |||