SNVSBO7B July 2020 – May 2025 LM63610-Q1
PRODUCTION DATA
| PARAMETER | MIN | MAX | UNIT | |
|---|---|---|---|---|
| VIN to PGND (HTSSOP package) | –0.3 | 40 | V | |
| VIN to PGND (WSON package) | –0.3 | 42 | V | |
| EN to AGND (HTSSOP package) | –0.3 | 40 | V | |
| EN to AGND (WSON package) | –0.3 | 42 | V | |
| SYNC/MODE to AGND | –0.3 | 6 | V | |
| VSEL and RT to AGND | –0.3 | 5.5 | V | |
| RESET to AGND | –0.3 | 16 | V | |
| FB to AGND (fixed VOUT mode) | –0.3 | 16 | V | |
| FB to AGND (adjustable VOUT mode) | –0.3 | 5.5 | V | |
| AGND to PGND | –0.3 | 0.3 | V | |
| SW to PGND for transients of less than 10ns (HTSSOP package) | -6 | 40 | V | |
| SW to PGND for transients of less than 10ns (WSON package) | -6 | 42 | V | |
| BOOT to SW | –0.3 | 5.5 | V | |
| VCC to AGND | –0.3 | 5.5 | V | |
| Temperature | Junction temperature, TJ | –40 | 150 | °C |
| Temperature | Storage temperature, Tstg | –65 | 150 | °C |