SNVSCN8A September 2025 – October 2025 TPS923610 , TPS923611 , TPS923612
PRODUCTION DATA
The TPS923610/1/2 uses peak current mode (PCM) control and full internal compensation to provide high transient response performance over a wide range of operating conditions.
In the normal operation, at the beginning of each switching cycle, the low-side switch FET is turned on and the inductor current ramps up to a peak current determined by the output of the internal GM amplifier. After the peak current is reached, the current comparator trips and turns off the low-side switch FET. Then, the inductor current goes through the body diode of the high-side switch FET in a dead-time duration and the inductor current decreases. After the dead-time duration, the high-side switch FET is turned on and is not turned off until the calculated adaptive off-time is reached. The adaptive off-time varies as a function of VIN and VOUT, to maintain a nearly constant frequency. After the high-side switch FET is turned off, the inductor current goes through the body diode of the high-side switch FET again in another dead-time duration. After the dead-time duration, the low-side switch FET is turned on again and the switching cycle is repeated.
In light load condition, the TPS923610/1/2 works in forced continuous conduction mode (FCCM). During FCCM, the switching frequency is maintained at an almost constant level over the entire load range. This feature not only benefits the small output current accuracy, but also reduces output ripple and avoids audible noise caused by switching frequency drop.