SNVSCN8A September 2025 – October 2025 TPS923610 , TPS923611
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VIN | Input voltage | 2.5 | 5.5 | V | |
| VOUT | Output voltage (TPS923610) | 5 | 24.5 | V | |
| Output voltage (TPS923611/2) | 5 | 30 | V | ||
| CIN | Input capacitance, effective value | 1 | µF | ||
| COUT | Output capacitance, effective value | 1 | µF | ||
| TJ | Operating junction temperature | –40 | 125 | °C | |