SNVSCN8A September 2025 – October 2025 TPS923610 , TPS923611 , TPS923612
PRODUCTION DATA
The device is designed to operate from an input voltage supply range between 2.5V and 5.5V. This input supply must be well regulated. If the input supply is located more than a few inches from the TPS923610/1/2 devices, additional bulk capacitance may be required in addition to the ceramic bypass capacitors.