|
VALUE |
UNIT |
| V(ESD)(1) |
Electrostatic discharge |
Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(2) |
±2000 |
V |
| Charged-device model (CDM), per JEDEC specification JESD22-C101(3) |
±500 |
(1) Electrostatic discharge (ESD) to measure device sensitivity and immunity to damage caused by assembly line electrostatic discharges into the device.
(2) Level listed above is the passing level per ANSI, ESDA, and JEDEC JS-001.
JEDEC document JEP155 states that 500V HBM allows safe manufacturing with a standard ESD
control process. Manufacturing with less than 500V HBM is possible with the necessary
precautions.
(3) Level listed above is the passing level per EIA-JEDEC JESD22-C101. JEDEC
document JEP157 states that 250V CDM allows safe manufacturing with a standard ESD control
process. Manufacturing with less than 250V CDM is possible with the necessary precautions.