SNVSCN8A September 2025 – October 2025 TPS923610 , TPS923611 , TPS923612
PRODUCTION DATA
| PART NUMBER | MATERIAL | MAX VOUT | CURRENT LIMIT | SWITCH FREQUENCY | PACKAGE |
|---|---|---|---|---|---|
| TPS923610 | TPS923610DRLR | 24.5V | 1.8A | 1.1MHz | SOT563-6 |
| TPS923611 | TPS923611DRLR | 30V | 1.8A | 1.1MHz | |
| TPS923611LSDRLR | 400KHz | ||||
| TPS923612 | TPS923612DRVR | 30V | 2.25A | 1.1MHz | WSON-6 |
| TPS923612LSDRVR | 400KHz |