SNVSCT4B April 2025 – October 2026 LM72880-Q1
PRODUCTION DATA
Program the LM72880-Q1 oscillator by setting the FREQ bits in the MFR_DEVICE_CFG_D1 device configuration register according to Table 7-4.
| MFR_DEVICE_CFG_D1[4:3] | SWITCHING FREQUENCY SELECTION |
|---|---|
| 0b00 | 200kHz |
| 0b01 | 400kHz (default) |
| 0b10 | 600kHz |
| 0b11 | 2.2MHz |
Under low VIN conditions when the high-side MOSFETs on-time exceeds the programmed oscillator period, the LM72880-Q1 extends the switching period of that channel until the PWM latch is reset by the current sense ramp exceeding the controller compensation voltage. In such an event, the oscillators operate independently and asynchronously until the channel maintains output regulation at the programmed frequency.
The following equation shows the approximate input voltage level where this occurs. tSW is the switching period and tOFF(min) is the minimum off-time of 70ns.