SNVSCZ9 October 2026 LMR70410
ADVANCE INFORMATION
The LMR70410 only requires a few external components to convert from a wide voltage range supply to a fixed output voltage. The following figure shows a basic schematic.
The external components have to fulfill the needs of the application and the stability criteria of the control loop of the device. Use Table 8-1 to simplify the output filter component selection.
| fSW | VOUT (V) | IOUT (A) | L (µH) | COUT | RFBT (kΩ) | RFBB (kΩ) |
|---|---|---|---|---|---|---|
| 1100kHz | 3.3 | 1 | 10 | 22µF × 2 / 10V | 69.8 | 22.1 |
| 5 | 1 | 10 | 22µF × 1 / 10V | 115 | 22.1 | |
| 12 | 1 | 33 | 10µF × 1 / 25V | 309 | 22.1 |