SPRAC21A June 2016 – June 2019 OMAP-L132 , OMAP-L138 , TDA2E , TDA2EG-17 , TDA2HG , TDA2SG , TDA2SX , TDA3LA , TDA3MV
The tests are performed on the TDA2xx and TDA2ex Pre-silicon (Quick-turn) and Post-silicon platforms. Configuration used for the performance numbers are:
Memory-mapped SETUP Register is programmed for:
DM Timer was used to time the number of clock cycles it took for data transfer. The Timer Clock for profiling selected as 20 MHz. All throughput data collected “standalone”. No other ongoing traffic.