SPRAC77E January 2022 – February 2022 TMS320F28379D , TMS320F28379D-Q1 , TMS320F28379S
The PTO APIs and source code can be found in the location shown in Table 7-1.
| C:\ti\c2000\C2000Ware_MotorControl_SDK_[version] | Default install location for the SDK. ([SDK]) |
| [SDK]\libraries\position_sensing\pto | Library base install directory ([lib_base]) |
| [lib_base]\ccs\[device] | Code Composer projectspec file for the reference library. Use these projects to re-build the library for each device. |
| [lib_base]\lib | Generated library object files (.lib) |
| [lib_base]\source | Library source code (.c) and CLB configuration (.syscfg) files. |
| [lib_base]\include | Library header file. #include this file in the application project that calls the library. |
| [lib_build_dir]\RELEASE\syscfg | Location of the CLB Tile Diagram. By rebuilding the compiled object, CCS it will regenerate the CLB tile diagram (clb.svg or clb.html). and object (.lib). You can access the .svg or html file through CCS Project Explorer. |