SPRAC77E January   2022  – February 2022 TMS320F28379D , TMS320F28379D-Q1 , TMS320F28379S

 

  1.   Trademarks
  2. 1Introduction
  3. 2PTO – PulseGen
    1. 2.1 PulseGen Implementation Overview
    2. 2.2 PulseGen Limitations
    3. 2.3 PulseGen CLB Configuration
    4. 2.4 PulseGen Input and Output Signals
  4. 3PTO – QepDiv
    1. 3.1 QepDiv Implementation Overview
    2. 3.2 QepDiv Limitations
    3. 3.3 QepDiv Divider Settings and Initialization
    4. 3.4 QepDiv CLB Configuration
  5. 4PTO – Abs2Qep
    1. 4.1 Abs2Qep Chip resources
    2. 4.2 Abs2Qep Theory of Operation
      1. 4.2.1 Abs2Qep Translation Equations
      2. 4.2.2 Abs2Qep Translation Example
      3. 4.2.3 Abs2Qep Zero Cross Detection
    3. 4.3 Abs2Qep CLB Configuration
      1. 4.3.1 Abs2Qep QEP-A/B Pulse Train Generation
      2. 4.3.2 Abs2Qep Halt Latch
      3. 4.3.3 Abs2Qep High Level Controller (HLC)
    4. 4.4 Abs2Qep Input and Output Signals
  6. 5PTO – QepOnClb QEP Decoder
    1. 5.1 QepOnClb and eQEP Comparison
    2. 5.2 QepOnClb Chip resources
    3. 5.3 QepOnClb Theory of Operation
    4. 5.4 QepOnClb CLB Resources
      1. 5.4.1 QepOnClb QCLK State Machine
      2. 5.4.2 QepOnClb Direction Decode
      3. 5.4.3 QepOnClb Error Detection
      4. 5.4.4 QepOnClb Simulation Waveforms
  7. 6Example Projects
    1. 6.1 Hardware Requirements
    2. 6.2 Installing Code Composer Studio and C2000WARE-MOTORCONTROL-SDK™
    3. 6.3 Import and Run Example Project
    4. 6.4 PulseGen Example
    5. 6.5 QepDiv Example
    6. 6.6 Abs2Qep Example
      1. 6.6.1 Watch Variables
      2. 6.6.2 Test Signals
      3. 6.6.3 Pin Usage and Test Connections
    7. 6.7 QepOnClb Example
      1. 6.7.1 Watch Variables
      2. 6.7.2 Header Pin Connections
  8. 7Library Source and Projects
    1. 7.1 Locating the Library Source Code
    2. 7.2 Import and Build the Library Project
    3. 7.3 PTO - PulseGen API
      1. 7.3.1 pto_pulsegen_runPulseGen
      2. 7.3.2 pto_startOperation
      3. 7.3.3 pto_pulsegen_setupPeriph
      4. 7.3.4 pto_pulsegen_reset
    4. 7.4 PTO - QepDiv API
      1. 7.4.1 pto_qepdiv_config
      2. 7.4.2 pto_startOperation
      3. 7.4.3 pto_qepdiv_setupPeriph
      4. 7.4.4 pto_qepdiv_reset
    5. 7.5 PTO - Abs2Qep API
      1. 7.5.1 Abs2Qep API Configuration
      2. 7.5.2 pto_abs2qep_runPulseGen
      3. 7.5.3 pto_abs2qep_setupPeriph
      4. 7.5.4 pto_abs2qep_translatePosition
    6. 7.6 PTO - QepOnClb API
      1. 7.6.1 pto_qeponclb_setupPeriph
      2. 7.6.2 pto_qeponclb_initCLBQEP
      3. 7.6.3 pto_qeponclb_configMaxCounterPos
      4. 7.6.4 pto_qeponclb_enableCLBQEP
      5. 7.6.5 pto_qeponclb_resetCLBQEP
      6. 7.6.6 pto_qeponclb_getCounterVal
      7. 7.6.7 pto_qeponclb_getCLBQEPPos
      8. 7.6.8 pto_qeponclb_clearFIFOptr
  9. 8Using the Reference APIs in Projects
    1. 8.1 Adding PTO Support to a Project
    2. 8.2 Routing To and From the CLB
    3. 8.3 Initialization Steps
      1. 8.3.1 PTO-PulseGen API Initalization
      2. 8.3.2 PTO-QepDiv API Initialization
      3. 8.3.3 PTO-Abs2Qep API Initialization
      4. 8.3.4 PTO-QepOnClb API Initialization
  10. 9References
  11.   Revision History

QepDiv Implementation Overview

This section provides an overview of how the PTO QepDiv interface is implemented. This interface is primarily achieved by using the following components:

  • C28x CPU
    • The CPU initializes the function and configuration of the CLB, XBARs, and GPIOs as applicable.
  • Configurable logic block (CLB) Type 1 or later
    • Monitors input signals, QEP-A, QEP-B, and QEP-I, connected to the GPIO
    • Detects the direction of the motion and any changes in direction
    • Detects the edges of the input signals
    • Implements the division function and generates the scaled outputs: PTO-QEP-A, PTO-QEP-B, and PTO-QEP-I.
  • Device interconnect (XBARs)
    • Input and output XBARs are used to route signals to and from the CLB as applicable.