SPRACC0A November   2017  – November 2020 TMS320F28075 , TMS320F28075-Q1 , TMS320F28076 , TMS320F28374D , TMS320F28374S , TMS320F28375D , TMS320F28375S , TMS320F28375S-Q1 , TMS320F28376D , TMS320F28376S , TMS320F28377D , TMS320F28377D-EP , TMS320F28377D-Q1 , TMS320F28377S , TMS320F28377S-Q1 , TMS320F28378D , TMS320F28378S , TMS320F28379D , TMS320F28379D-Q1

 

  1.   Trademarks
  2. Introduction and Scope
  3. SRAM Bit Array
  4. Sources of SRAM Failures
    1. 3.1 Manufacturing Defects
      1. 3.1.1 Time Zero Fails
      2. 3.1.2 Latent Fails
    2. 3.2 Circuit Drift With Usage
    3. 3.3 Circuit Overstress
    4. 3.4 Soft Errors
      1. 3.4.1 Radioactive Events
      2. 3.4.2 Dynamic Voltage Events
      3. 3.4.3 Summary of Error Sources
  5. Methods for Managing Memory Failures in Electronic Systems
    1. 4.1 Start-Up Testing
    2. 4.2 In-System Testing
    3. 4.3 Parity Detection
    4. 4.4 Error Detection and Correction (EDAC)
    5. 4.5 Redundancy
  6. Comparisons and Conclusions
  7. C2000 Memory Types Example
    1. 6.1 TMS320F2837xD
  8. Memory Types
    1. 7.1 Dedicated RAM (Mx and Dx RAM)
    2. 7.2 Local Shared RAM (LSx RAM)
    3. 7.3 Global Shared RAM (GSx RAM)
    4. 7.4 CPU Message RAM (CPU MSGRAM)
    5. 7.5 CLA Message RAM (CLA MSGRAM)
  9. Summary
  10. References
  11. 10Revision History

C2000 Memory Types Example

This appendix discusses what level of protection is available for the TMS320F2837xD Dual-Core Microcontrollers. The purpose is to aid the reader in finding the proper information in the documentation provided for a particular device. This is an example for one device.