SPRACC0A November   2017  – November 2020 F28377D-SEP , TMS320F28075 , TMS320F28075-Q1 , TMS320F28076 , TMS320F28374D , TMS320F28374S , TMS320F28375D , TMS320F28375S , TMS320F28375S-Q1 , TMS320F28376D , TMS320F28376S , TMS320F28377D , TMS320F28377D-EP , TMS320F28377D-Q1 , TMS320F28377S , TMS320F28377S-Q1 , TMS320F28378D , TMS320F28378S , TMS320F28379D , TMS320F28379D-Q1

 

  1.   Trademarks
  2. 1 Introduction and Scope
  3. 2 SRAM Bit Array
  4. 3 Sources of SRAM Failures
    1. 3.1 Manufacturing Defects
      1. 3.1.1 Time Zero Fails
      2. 3.1.2 Latent Fails
    2. 3.2 Circuit Drift With Usage
    3. 3.3 Circuit Overstress
    4. 3.4 Soft Errors
      1. 3.4.1 Radioactive Events
      2. 3.4.2 Dynamic Voltage Events
      3. 3.4.3 Summary of Error Sources
  5. 4 Methods for Managing Memory Failures in Electronic Systems
    1. 4.1 Start-Up Testing
    2. 4.2 In-System Testing
    3. 4.3 Parity Detection
    4. 4.4 Error Detection and Correction (EDAC)
    5. 4.5 Redundancy
  6. 5 Comparisons and Conclusions
  7. 6  C2000 Memory Types Example
    1. 6.1 TMS320F2837xD
  8. 7 Memory Types
    1. 7.1 Dedicated RAM (Mx and Dx RAM)
    2. 7.2 Local Shared RAM (LSx RAM)
    3. 7.3 Global Shared RAM (GSx RAM)
    4. 7.4 CPU Message RAM (CPU MSGRAM)
    5. 7.5 CLA Message RAM (CLA MSGRAM)
  9. 8 Summary
  10. 9 References
  11. 10Revision History

Manufacturing Defects

It is not the intention of this paper to go into details on defects generated during the manufacturing of a semiconductor device. The SRAM, being such a prevalent, dense, and sensitive circuit, is handed with significant attention in semiconductor device testing. The testing environment includes advanced and often proprietary testing algorithms. The manufacturing test environment allows for testing with voltage/temperature/frequency margining that is not possible in the end system. The semiconductor device designs include special test modes to allow the manufacturing test to include even further margin testing.