Series termination resistor is recommended for clock output. Clock buffering may be needed if multiple devices are attached.
The SPI interface is intended to operate at 1.8 V. Connection between the device SPI interface and peripheral must be at a 1.8-V level to assure functionality and avoid damage to either the external peripheral or KeyStone device.