SPRADL4 January   2025 F29H850DM , F29H850TU , F29H859TU-Q1 , F29P329SM-Q1 , F29P589DM-Q1 , F29P589DU-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1 Introduction
  5. 2 Differences Between EEPROM and On-Chip Flash
  6. 3 Overview
    1. 3.1 Basic Concepts
    2. 3.2 Single-Unit Method
    3. 3.3 Ping-Pong Method
    4. 3.4 Creating EEPROM Sections (Pages) and Page Identification
  7. 4 Software Description
    1. 4.1 Software Functionality and Flow
  8. 5 Single-Unit Emulation
    1. 5.1 User Configuration
      1. 5.1.1 EEPROM_Config.h
      2. 5.1.2 F29H85x_EEPROM.c
    2. 5.2 EEPROM Functions
      1. 5.2.1 Initialization and Setup Functions
        1. 5.2.1.1 Configure_Device
        2. 5.2.1.2 EEPROM_Config_Check
      2. 5.2.2 Page Mode Functions
        1. 5.2.2.1 EEPROM_GetValidBank
        2. 5.2.2.2 EEPROM_UpdateBankStatus
        3. 5.2.2.3 EEPROM_UpdatePageStatus
        4. 5.2.2.4 EEPROM_UpdatePageData
        5. 5.2.2.5 EEPROM_Write_Page
      3. 5.2.3 64-Bit Mode Functions
        1. 5.2.3.1 EEPROM_64_Bit_Mode_Check_EOS
        2. 5.2.3.2 EEPROM_Write_64_Bits
      4. 5.2.4 Functions Used in Both Modes
        1. 5.2.4.1 EEPROM_Erase
        2. 5.2.4.2 EEPROM_Read
      5. 5.2.5 Utility Functions
        1. 5.2.5.1 EEPROM_Write_Buffer
        2. 5.2.5.2 Erase_Bank
        3. 5.2.5.3 Set_Protection_Masks
        4. 5.2.5.4 Configure_Protection_Masks
        5. 5.2.5.5 Fill_Buffer
        6. 5.2.5.6 ClearFSMStatus
    3. 5.3 Testing Example
  9. 6 Ping-Pong Emulation
    1. 6.1 User-Configuration
      1. 6.1.1 EEPROM_PingPong_Config.h
      2. 6.1.2 F29H85x_EEPROM_PingPong.c
    2. 6.2 EEPROM Functions
      1. 6.2.1 Initialization and Setup Functions
        1. 6.2.1.1 Configure_Device
        2. 6.2.1.2 EEPROM_Config_Check
      2. 6.2.2 Page Mode Functions
        1. 6.2.2.1 EEPROM_GetValidBank
        2. 6.2.2.2 EEPROM_UpdateBankStatus
        3. 6.2.2.3 EEPROM_UpdatePageStatus
        4. 6.2.2.4 EEPROM_UpdatePageData
        5. 6.2.2.5 EEPROM_Write_Page
      3. 6.2.3 64-Bit Mode Functions
        1. 6.2.3.1 EEPROM_64_Bit_Mode_Check_EOS
        2. 6.2.3.2 EEPROM_Write_64_Bits
      4. 6.2.4 Functions Used in Both Modes
        1. 6.2.4.1 EEPROM_Erase_Inactive_Unit
        2. 6.2.4.2 EEPROM_Read
        3. 6.2.4.3 EEPROM_Erase_All
      5. 6.2.5 Utility Functions
        1. 6.2.5.1 EEPROM_Write_Buffer
        2. 6.2.5.2 Erase_Bank
        3. 6.2.5.3 Configure_Protection_Masks
        4. 6.2.5.4 Set_Protection_Masks
        5. 6.2.5.5 Fill_Buffer
        6. 6.2.5.6 ClearFSMStatus
    3. 6.3 Testing Example
  10. 7 Application Integration
  11. 8 Flash API
    1. 8.1 Flash API Checklist
      1. 8.1.1 Flash API Do's and Do Not's
  12. 9 Source File Listing
  13. 10Troubleshooting
    1. 10.1 General
  14. 11Conclusion
  15. 12References

EEPROM_Erase_Inactive_Unit

The EEPROM_Erase_Inactive_Unit() function provides functionality for erasing the inactive sector(s) used for emulation. At least one entire sector must be erased as partial erase is not supported. Before erasing, you must ensure that stored data is no longer needed/valid. In the Ping Pong implementation, this function is only called when all EEPROM banks and pages in one EEPROM unit are used and data is successfully written to the other EEPROM unit. The function begins by re-calculating the Write/Erase Protection masks for the inactive (full) EEPROM unit, and then calls the Erase_Bank function.

EEPROM_ACTIVE_UNIT ^= 1;
Set_Protection_Masks();

Erase_Bank();

EEPROM_ACTIVE_UNIT ^= 1;
Set_Protection_Masks();