SPRADL4 January   2025 F29H850DM , F29H850TU , F29H859TU-Q1 , F29P329SM-Q1 , F29P589DM-Q1 , F29P589DU-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1 Introduction
  5. 2 Differences Between EEPROM and On-Chip Flash
  6. 3 Overview
    1. 3.1 Basic Concepts
    2. 3.2 Single-Unit Method
    3. 3.3 Ping-Pong Method
    4. 3.4 Creating EEPROM Sections (Pages) and Page Identification
  7. 4 Software Description
    1. 4.1 Software Functionality and Flow
  8. 5 Single-Unit Emulation
    1. 5.1 User Configuration
      1. 5.1.1 EEPROM_Config.h
      2. 5.1.2 F29H85x_EEPROM.c
    2. 5.2 EEPROM Functions
      1. 5.2.1 Initialization and Setup Functions
        1. 5.2.1.1 Configure_Device
        2. 5.2.1.2 EEPROM_Config_Check
      2. 5.2.2 Page Mode Functions
        1. 5.2.2.1 EEPROM_GetValidBank
        2. 5.2.2.2 EEPROM_UpdateBankStatus
        3. 5.2.2.3 EEPROM_UpdatePageStatus
        4. 5.2.2.4 EEPROM_UpdatePageData
        5. 5.2.2.5 EEPROM_Write_Page
      3. 5.2.3 64-Bit Mode Functions
        1. 5.2.3.1 EEPROM_64_Bit_Mode_Check_EOS
        2. 5.2.3.2 EEPROM_Write_64_Bits
      4. 5.2.4 Functions Used in Both Modes
        1. 5.2.4.1 EEPROM_Erase
        2. 5.2.4.2 EEPROM_Read
      5. 5.2.5 Utility Functions
        1. 5.2.5.1 EEPROM_Write_Buffer
        2. 5.2.5.2 Erase_Bank
        3. 5.2.5.3 Set_Protection_Masks
        4. 5.2.5.4 Configure_Protection_Masks
        5. 5.2.5.5 Fill_Buffer
        6. 5.2.5.6 ClearFSMStatus
    3. 5.3 Testing Example
  9. 6 Ping-Pong Emulation
    1. 6.1 User-Configuration
      1. 6.1.1 EEPROM_PingPong_Config.h
      2. 6.1.2 F29H85x_EEPROM_PingPong.c
    2. 6.2 EEPROM Functions
      1. 6.2.1 Initialization and Setup Functions
        1. 6.2.1.1 Configure_Device
        2. 6.2.1.2 EEPROM_Config_Check
      2. 6.2.2 Page Mode Functions
        1. 6.2.2.1 EEPROM_GetValidBank
        2. 6.2.2.2 EEPROM_UpdateBankStatus
        3. 6.2.2.3 EEPROM_UpdatePageStatus
        4. 6.2.2.4 EEPROM_UpdatePageData
        5. 6.2.2.5 EEPROM_Write_Page
      3. 6.2.3 64-Bit Mode Functions
        1. 6.2.3.1 EEPROM_64_Bit_Mode_Check_EOS
        2. 6.2.3.2 EEPROM_Write_64_Bits
      4. 6.2.4 Functions Used in Both Modes
        1. 6.2.4.1 EEPROM_Erase_Inactive_Unit
        2. 6.2.4.2 EEPROM_Read
        3. 6.2.4.3 EEPROM_Erase_All
      5. 6.2.5 Utility Functions
        1. 6.2.5.1 EEPROM_Write_Buffer
        2. 6.2.5.2 Erase_Bank
        3. 6.2.5.3 Configure_Protection_Masks
        4. 6.2.5.4 Set_Protection_Masks
        5. 6.2.5.5 Fill_Buffer
        6. 6.2.5.6 ClearFSMStatus
    3. 6.3 Testing Example
  10. 7 Application Integration
  11. 8 Flash API
    1. 8.1 Flash API Checklist
      1. 8.1.1 Flash API Do's and Do Not's
  12. 9 Source File Listing
  13. 10Troubleshooting
    1. 10.1 General
  14. 11Conclusion
  15. 12References

Introduction

F29H85x MCUs come with different configurations of Flash memory that is arranged in multiple sectors. Unfortunately, the technology used for the on-chip Flash memory does not allow for the addition of a traditional EEPROM to the chip. This functionality can be emulated, however, on C2000 MCUs, which have in-circuit programming ability for the flash memory. This application report demonstrates this functionality using sectors of the on-chip flash memory. Note that at least one whole flash sector is used for emulation, and as such is not available for storing application code.