SPRADL4 January 2025 F29H850DM , F29H850DU , F29H850TU , F29H859TU-Q1 , F29P329SM-Q1 , F29P580DM , F29P589DM-Q1 , F29P589DU-Q1
| File | Function | Description |
|---|---|---|
| F29H85x_EEPROM_PingPong.c | EEPROM_Config_Check() Configure_Protection_Masks() EEPROM_Write_Page() EEPROM_Read() EEPROM_Erase() Erase_Bank() EEPROM_GetValidBank() EEPROM_UpdateBankStatus() EEPROM_UpdatePageStatus() EEPROM_UpdatePageData() EEPROM_64_Bit_Mode_Check_EOS() EEPROM_Write_64_Bits() EEPROM_CheckStatus() ClearFSMStatus() | Validate EEPROM configuration Configure bits for W/E Protection Masks Performs write operation Performs read operation Performs erase operation Performs erase operation Finds valid bank and page Updates bank status Updates pages status Updates page data Finds pointer for 64-bit operation and tests for full sector Programs 64-bits to flash Verify success of flash operation Clear flash state machine status |
| EEPROM_PingPong_Config.h | Contains function prototypes, global variables, includes flash API headers, pointer initialization, definition of constants and macros, enter user-configurable variables | |
| F29H85x_EEPROM.c | EEPROM_Config_Check() Configure_Protection_Masks() EEPROM_Write_Page() EEPROM_Read() EEPROM_Erase() Erase_Bank()EEPROM_GetValidBank() EEPROM_UpdateBankStatus() EEPROM_UpdatePageStatus() EEPROM_UpdatePageData() EEPROM_64_Bit_Mode_Check_EOS() EEPROM__64_Bits() EEPROM_CheckStatus() ClearFSMStatus() | Validate EEPROM configuration Configure bits for W/E Protection Masks Performs write operation Performs read operation Performs erase operation Finds valid bank and page Updates bank status Updates pages status Updates page data Finds pointer for 64-bit operation and tests for full sector Programs 64-bits to flash Verify success of flash operation Clear flash state machine status |
| EEPROM_Config.h | Contains function prototypes, global variables, includes flash API headers, pointer initialization, definition of constants and macros, enter user-configurable variables |