SPRADL4 January 2025 F29H850DM , F29H850DU , F29H850TU , F29H859TU-Q1 , F29P329SM-Q1 , F29P580DM , F29P589DM-Q1 , F29P589DU-Q1
If using Single-Unit EEPROM Emulation, if the EEPROM unit is full and there is more data to be written, the EEPROM unit is erased and then new data is programmed to Flash. This behavior is depicted in the following figure:
Figure 3-1 Single-Unit Behavior