SPRADM3 March 2025 AWR1243 , AWR1642 , AWR1843 , AWR1843AOP , AWR2243 , AWR2544 , AWR2944 , AWR2944P , AWR6443 , AWR6843 , AWR6843AOP , AWRL1432 , AWRL6432 , IWR2944
HS-FS (Field Securable): This is the state in which device leaves TI factory where customer keys are not programmed. In this state, device protects the ROM code, TI keys and certain security peripherals. HS-FS devices do not enforce secure boot process.
HS-SE (Security Enforced): This is the state of the device after customer keys are programmed. HS-SE devices enforces secure boot.
OTP (One Time Programmable) KeyWriter is the software tool to provision customer keys into the device eFuse to enforce secure boot and establish root of trust. This package is also available to customers under NDA. Please check the Additional Resources section to get started with the process.