SPRADM3 March 2025 AWR1243 , AWR1642 , AWR1843 , AWR1843AOP , AWR2243 , AWR2544 , AWR2944 , AWR2944P , AWR6443 , AWR6843 , AWR6843AOP , AWRL1432 , AWRL6432 , IWR2944
Millimeter wave (mmWave) is a special class of radar technology that uses short-wavelength electromagnetic waves. Radar systems transmit electromagnetic wave signals that objects in the path then reflect. By capturing the reflected signal, a radar system can determine the range, velocity and angle of the objects.
mmWave radars transmit signals with a wavelength that is in the millimeter range. This is considered a short wavelength in the electromagnetic spectrum and is one of the advantages of this technology. Indeed, the size of system components such as the antennas required to process mmWave signals is small. Another advantage of short wavelengths is the high accuracy. An mmWave system operating at 76–81GHz (with a corresponding wavelength of about 4mm) has the ability to detect movements that are as small as a fraction of a millimeter.
A complete mmWave radar system includes transmit (TX) and receive (RX) radio frequency (RF) components: analog components (such as clocking), digital components (such as analog-to-digital converters (ADCs)), microcontrollers (MCUs), and digital signal processors (DSPs). TI devices implement a special class of mmWave technology called frequency modulated continuous wave (FMCW). As the name implies, FMCW radars transmit a frequency-modulated signal continuously to measure range and angle and velocity. This differs from traditional pulsed-radar systems, which transmit short pulses periodically.
TI Reference Collaterals
Figure 3-1 mmWave Training Series Landing
Page
Figure 3-2 Radar Academy Landing
Page