SPRADM3 March 2025 AWR1243 , AWR1642 , AWR1843 , AWR1843AOP , AWR2243 , AWR2544 , AWR2944 , AWR2944P , AWR6443 , AWR6843 , AWR6843AOP , AWRL1432 , AWRL6432 , IWR2944
The automotive radar sensors are safety capable and ASIL B qualified by Technischer Überwachungsverein (TÜV) SÜD. This section describes the functional safety of radar sensors.
Functional safety is the reduction of unnecessary risk due to hazards caused by the malfunctioning behavior of E/E systems. The goal is to reduce the risk to an acceptable risk level.
As the automotive markets become more autonomous, the automotive manufacturers(OEMs, Tier1, Silicon supplier) face an increasing need to meet stricter functional safety standards. Global NCAP sets these standards to make cars and driving safer. These standards are designed to minimize equipment failures and physical injury. Meeting the standards increases consumer confidence, proves reliability and robustness of the vehicle in the market.
To address the potential failures, TI millimeter-wave (mmWave) radar devices are designed, implemented, and tested according to a hardware and software development process. The hardware and software development process are certified from Technischer Überwachungsverein (TÜV) SÜD to comply with ISO 26262 and IEC 61508. TI mmWave radar devices which are specifically designed for automotive applications are also certified by TÜV-SÜD to comply with the ISO 26262.
TI provides various deliverables for functional safety development at customer end. The comprehensive list is provided below.
| Name | Confidentiality | Type | Accessibility |
|---|---|---|---|
| Device safety manual | NDA required | Document | Secure resources |
| Safety Analysis Report FMEDA | NDA required | Document | Secure resources |
| Device data sheet | No NDA required | Document | ti.com |
| Monitoring application note | NDA required | Document | Secure resources |
| Device firmware package | No NDA required | Software package | ti.com |
| MCAL (applicable for selected devices) | NDA required | Software package | Secure resources |
| Safety compiler qualification kit | No NDA required | Software package | ti.com |
| Safety diagnostics library (applicable for selected devices) | No NDA required | Software package | ti.com |
All the safety related documents are mostly available by NDA process. To maintain confidentiality, the functional safety is not be discussed in detail in the document and information is only provided to get started with the functional safety development.