SPRADP2
January 2025
AWR1843
,
AWR2544
,
AWR2944
,
AWR2944P
1
Abstract
1
Introduction
2
ADAS Radar Market Trends and Evolution of Requirements
3
AWR2E44P and AWR2944P - Performance, Processing, and Memory Enhancements
3.1
Signal-to-Noise Ratio (SNR) Improvement
3.2
TI 2nd Generation Launch on Package Technology (LOP)
3.3
Increased Computational Capacity
3.4
Expanded Memory for Radar Data Cube
3.5
1Gbps Ethernet Interface
3.6
Enhanced Security and Reliability
3.7
eBOM Optimization
4
No Compromise on SW Scalability and Reusability
4.1
Software Development Kit
4.2
Microcontroller Abstraction Layer
4.3
mmWave DFP (Device Firmware Package)
4.4
TI Foundational Security
4.5
Safety Diagnostic Library
5
AWR2E44P Evaluation and Measurements
6
Summary
7
Acknowledgments
3.6
Enhanced Security and Reliability
The integrated Hardware Security Module (HSM) includes support advanced cryptographic algorithms such AES-256, SHA-512, PLA, TRNG, SM2/3/4 meeting increased data integrity and stringent cyber security requirements for autonomous applications.