SPRADP2 January   2025 AWR1843 , AWR2544 , AWR2944 , AWR2944P

 

  1.   1
  2.   Abstract
  3. 1Introduction
  4. 2ADAS Radar Market Trends and Evolution of Requirements
  5. 3AWR2E44P and AWR2944P - Performance, Processing, and Memory Enhancements
    1. 3.1 Signal-to-Noise Ratio (SNR) Improvement
    2. 3.2 TI 2nd Generation Launch on Package Technology (LOP)
    3. 3.3 Increased Computational Capacity
    4. 3.4 Expanded Memory for Radar Data Cube
    5. 3.5 1Gbps Ethernet Interface
    6. 3.6 Enhanced Security and Reliability
    7. 3.7 eBOM Optimization
  6. 4No Compromise on SW Scalability and Reusability
    1. 4.1 Software Development Kit
    2. 4.2 Microcontroller Abstraction Layer
    3. 4.3 mmWave DFP (Device Firmware Package)
    4. 4.4 TI Foundational Security
    5. 4.5 Safety Diagnostic Library
  7. 5AWR2E44P Evaluation and Measurements
  8. 6Summary
  9. 7Acknowledgments

No Compromise on SW Scalability and Reusability

Software is an integral part of the TI product offering. AWR2E44P and AWR2944P follows certification by TÜV SÜD as compliant to ISO 26262 and IEC 61508 for functional safety software development. To enable faster development cycles and reduce safety qualification times, AWR2E44P and AWR2944P are offered with reference code for customers to implement their customer applications with the following SW packages.

Most of the below software is provided through TI.com TI-REX (TI resource explorer) a one-stop shop for TI use case specific reference applications, SBL tools, detail documentation (TI Radar Academy) and training material.