SPRADP2 January   2025 AWR1843 , AWR2544 , AWR2944 , AWR2944P

 

  1.   1
  2.   Abstract
  3. 1Introduction
  4. 2ADAS Radar Market Trends and Evolution of Requirements
  5. 3AWR2E44P and AWR2944P - Performance, Processing, and Memory Enhancements
    1. 3.1 Signal-to-Noise Ratio (SNR) Improvement
    2. 3.2 TI 2nd Generation Launch on Package Technology (LOP)
    3. 3.3 Increased Computational Capacity
    4. 3.4 Expanded Memory for Radar Data Cube
    5. 3.5 1Gbps Ethernet Interface
    6. 3.6 Enhanced Security and Reliability
    7. 3.7 eBOM Optimization
  6. 4No Compromise on SW Scalability and Reusability
    1. 4.1 Software Development Kit
    2. 4.2 Microcontroller Abstraction Layer
    3. 4.3 mmWave DFP (Device Firmware Package)
    4. 4.4 TI Foundational Security
    5. 4.5 Safety Diagnostic Library
  7. 5AWR2E44P Evaluation and Measurements
  8. 6Summary
  9. 7Acknowledgments

Signal-to-Noise Ratio (SNR) Improvement

Through targeted transistor modifications in the LNA (low noise amplifier) and PA (power amplifier), the AWR2E44P and AWR2944P achieve a 2 to 3 dB gain in SNR. This improvement is crucial for high-accuracy detection and classification in complex driving environments. These targeted transistor enhancements improve Ft (transit frequency) and Fmax (max oscillation frequency) of transistors. Ft is the frequency at which current gain approaches 1 or 0dB. Higher Ft supports faster clock speeds, essential for switching circuits, and improves noise figure, leading to enhanced front-end performance in mmWave applications. Fmax is the frequency at which power gain approaches zero. Enhancing Fmax improves transistor gain, significantly boosting power efficiency. With better Ft and Fmax, TI is able to achieve better SNR without increasing the power consumption. Figure 3-2 shows how Ft and Fmax are boosted on AWR2944P and AWR2E44P, up respectively +20% and +10% compared to AWR2944, which enables higher SNR. Figure 3-2 and Figure 3-4 shows enhancements achieved in output power and noise figure in AWR2944P at typical conditions. Thus, AWR2E44P and AWR2944P provide improved signal clarity, essential for accurate detection in high-noise environments with better SNR capabilities.

AWR2944P, AWR2E44P FT and Fmax enhancements on AWR2E44P and AWR2944PFigure 3-2 FT and Fmax enhancements on AWR2E44P and AWR2944P
AWR2944P, AWR2E44P Output power enhancements on AWR2944PFigure 3-3 Output power enhancements on AWR2944P
AWR2944P, AWR2E44P Noise figure enhancements on AWR2944PFigure 3-4 Noise figure enhancements on AWR2944P