SPRADP2 January   2025 AWR1843 , AWR2544 , AWR2944 , AWR2944P

 

  1.   1
  2.   Abstract
  3. 1Introduction
  4. 2ADAS Radar Market Trends and Evolution of Requirements
  5. 3AWR2E44P and AWR2944P - Performance, Processing, and Memory Enhancements
    1. 3.1 Signal-to-Noise Ratio (SNR) Improvement
    2. 3.2 TI 2nd Generation Launch on Package Technology (LOP)
    3. 3.3 Increased Computational Capacity
    4. 3.4 Expanded Memory for Radar Data Cube
    5. 3.5 1Gbps Ethernet Interface
    6. 3.6 Enhanced Security and Reliability
    7. 3.7 eBOM Optimization
  6. 4No Compromise on SW Scalability and Reusability
    1. 4.1 Software Development Kit
    2. 4.2 Microcontroller Abstraction Layer
    3. 4.3 mmWave DFP (Device Firmware Package)
    4. 4.4 TI Foundational Security
    5. 4.5 Safety Diagnostic Library
  7. 5AWR2E44P Evaluation and Measurements
  8. 6Summary
  9. 7Acknowledgments

AWR2E44P Evaluation and Measurements

Easy-to-use evaluation module (EVM) is offered with AWR2E44P and AWR2944P devices, with direct connectivity to the DCA1000EVM for raw data capture. Figure 5-1 shows the AWR2E44PEVM with an installed 3D waveguide antenna. This EVM kit contains everything needed to start developing software for the on-chip C66x DSP, ARM® Cortex®-R5F controller, and hardware accelerator (HWA 2.1). There are several debug features that are included to assist in software development and hardware evaluation. These include on-board XDS110, CAN-FD transceiver, Ethernet PHY, temperature, current sensors, and high-speed connectors to interface with the DCA1000EVM or external debuggers. Figure 5-2 shows measured azimuth and elevation antenna pattern measurements on the AWR2E44PEVM.

AWR2944P, AWR2E44P AWR2E44P evaluation module with 3D waveguide antennaFigure 5-1 AWR2E44P evaluation module with 3D waveguide antenna
AWR2944P, AWR2E44P AWR2E44P antenna measured results in azimuth and elevation planesFigure 5-2 AWR2E44P antenna measured results in azimuth and elevation planes