SPRADS6A March   2026  – March 2026 AM68A , AM69 , AM69A , TDA4AH-Q1 , TDA4AL-Q1 , TDA4AP-Q1 , TDA4VE-Q1 , TDA4VH-Q1 , TDA4VL-Q1 , TDA4VM , TDA4VM-Q1 , TDA4VP-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Data Movement within the TDA4VH
    1. 1.1 Common Bus Architecture Subsystem (CBASS)
    2. 1.2 Navigator Subsystems (NAVSS)
      1. 1.2.1 NAVSS North Bridge (NB)
    3. 1.3 Multicore Shared Memory Controller (MSMC)
  5. 2Quality of Service (QoS)
    1. 2.1 NAVSS0
      1. 2.1.1 NAVSS0 North Bridge
        1. 2.1.1.1 Normal vs Real-Time Traffic
    2. 2.2 Multicore Shared Memory Controller (MSMC)
    3. 2.3 DDR Subsystem (DDRSS)
      1. 2.3.1 MSMC2DDR Bridge
      2. 2.3.2 Class of Service (CoS)
    4. 2.4 QoS Summary
  6. 3Case Study: Display Sync Lost Issue
    1. 3.1 Problem Statement
    2. 3.2 Setup and Recreation
      1. 3.2.1 Requirements
        1. 3.2.1.1 RTOS Patches
          1. 3.2.1.1.1 0001-vision_apps-Remove-the-DSS-application-from-MCU2_0.patch
          2. 3.2.1.1.2 0002-vision_apps-Remove-display-use-from-the-AVP-demo.patch
        2. 3.2.1.2 Linux Patches
          1. 3.2.1.2.1 0001-arm64-dts-ti-k3-j784s4-vision-apps-Re-enable-DSS-for.patch
      2. 3.2.2 Host Setup
      3. 3.2.3 Target Setup
      4. 3.2.4 Recreation
    3. 3.3 Debugging QoS
      1. 3.3.1 CPTracer
        1. 3.3.1.1  Setup
        2. 3.3.1.2  Profiling Throughput
        3. 3.3.1.3  Profiling Latency
        4. 3.3.1.4  Profiling Transactions
        5. 3.3.1.5  Profiling Relevant Routes
        6. 3.3.1.6  Profiling DSS Throughput
          1. 3.3.1.6.1 Theoretical DSS Throughput
          2. 3.3.1.6.2 Normal DSS Throughput
          3. 3.3.1.6.3 DSS Throughput with the AVP Demo Running
        7. 3.3.1.7  Profiling DSS Latency
        8. 3.3.1.8  Profiling C7x Throughput
        9. 3.3.1.9  Profiling C7x Throughput vs DSS Latency
        10. 3.3.1.10 Profiling C7x_4 Core Transactions
      2. 3.3.2 Editing QoS Settings
        1. 3.3.2.1 Editing Order ID
          1. 3.3.2.1.1 DSS Order ID
          2. 3.3.2.1.2 C7x Order ID
        2. 3.3.2.2 NRT and RT Routing
          1. 3.3.2.2.1 NRT and RT Routing in U-Boot
        3. 3.3.2.3 Editing Priority
          1. 3.3.2.3.1 DSS Priority
          2. 3.3.2.3.2 C7x Priority
      3. 3.3.3 Editing CoS Mappings
        1. 3.3.3.1 CoS Mapping Registers
        2. 3.3.3.2 Checking CoS Mappings
    4. 3.4 Fixing the DSS Sync Losts
      1. 3.4.1 Remap C7x_4 Core Transactions
        1. 3.4.1.1 ti-u-boot-2023.04
        2. 3.4.1.2 ti-u-boot-2025.01
      2. 3.4.2 Honor All Priorities
        1. 3.4.2.1 ti-u-boot-2023.04
        2. 3.4.2.2 ti-u-boot-2025.01
  7. 4Summary
  8. 5References
  9. 6Revision History
Normal DSS Throughput

The following image displays the throughput of DSS transactions without the AVP demo running.

 Normal DSS ThroughputFigure 3-5 Normal DSS Throughput.
The throughput measurements were taken by adding up all of periods' throughputs that fell within a single frame. The measurements were gathered by saving the throughput CSV and feeding them through a python script.

Table 3-4 Normal Measured DSS Throughput

DSS Throughput of 1 EMIF

Corrected Throughput for 4 EMIFs

Bytes per Frame

829440033177600

Bits per Byte

8
fps30

Number of EMIFs Measured

14

Bits per Frame

66355200265420800
Mib per Frame63.28125253.125
Data Rate (bps)19906560007962624000
Data Rate (Mibps)1898.43757593.75
The total throughput of a single frame matches 1/4 of the expected throughput for a 3840x2160@30fps screen (66355200 bits per frame). Only one out of four EMIFs was profiled, so this is the expected result. Once the measurement is corrected, the throughput equals the theoretical throughput (265420800 bits per frame).