SPRSP74F October 2022 – October 2026 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ZCZ PIN [4] |
|---|---|---|---|
| MMC0_CD | I | MMC/SD Card Detect | A5 |
| MMC0_CLK | IO | MMC/SD Clock | B6 |
| MMC0_CMD | IO | MMC/SD Command | A4 |
| MMC0_WP | I | MMC/SD Write Protect | C6 |
| MMC0_D0 | IO | MMC/SD Data | B5 |
| MMC0_D1 | IO | MMC/SD Data | B4 |
| MMC0_D2 | IO | MMC/SD Data | A3 |
| MMC0_D3 | IO | MMC/SD Data | A2 |