SPRSP74F October 2022 – October 2026 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
| NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
|---|---|---|---|---|---|
| J1 | tc(TCK) | Cycle time, TCK | 40 | ns | |
| J2 | tw(TCKH) | Pulse width, TCK high | 16 | ns | |
| J3 | tw(TCKL) | Pulse width, TCK low | 16 | ns | |
| J4 | tsu(TDI-TCKH) | Input setup time, TDI valid to TCK high | 2 | ns | |
| tsu(TMS-TCKH) | Input setup time, TMS valid to TCK high | 2 | |||
| J5 | th(TCK-TDI) | Input hold time, TDI valid from TCK high | 15.9 | ns | |
| th(TCK-TMS) | Input hold time, TMS valid from TCK high | 15.9 |