SPRSP74F October 2022 – October 2026 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
| PARAMETER | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|
| Fxtal | Crystal Parallel Resonance Frequency (Fundamental mode oscillation only) | –50ppm | 25 | 50ppm | MHz |
| Duty Cycle | Duty cycle output of XTAL | 45 | 50 | 55 | % |
| CC1 | Capacitance of CL1 + CPCBXI | 12 | 24 | pF | |
| CC2 | Capacitance of CL2 + CPCBXO | 12 | 24 | pF | |
| Cshunt | Crystal Circuit Shunt Capacitance | 5 | pF | ||
| ESRxtal | Crystal Effective Series Resistance | 46 | Ω | ||