SPRSP74F October 2022 – October 2026 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ZCZ PIN [4] |
|---|---|---|---|
| UART1_CTSn | I | UART Clear to Send (active low) | G4 |
| UART1_DCDn | I | UART Data Carrier Detect (Active Low) | J4 |
| UART1_DSRn | I | UART Data Set Ready (Active Low) | V17 |
| UART1_DTRn | O | UART Data Terminal Ready (Active Low) | K3 |
| UART1_RIn | I | UART Ring Indicator | K4 |
| UART1_RTSn | O | UART Request to Send (active low) | B12, J2 |
| UART1_RXD | I | UART Receive Data | A9, L3 |
| UART1_TXD | O | UART Transmit Data | B9, M3 |