SPRSP74F October 2022 – October 2026 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
| FIELD PARAMETER | FIELD DESCRIPTION | VALUE | DESCRIPTION |
|---|---|---|---|
| a(2) | Device evolution stage | X | Prototype |
| P | Preproduction (production test flow, no reliability data) | ||
| BLANK(1) | Production | ||
| BBBBBB | Base production part number | AM2634 | See Device Comparison. |
| AM2632 | |||
| AM2631 | |||
| r | Device revision | A | SR 1.0 |
| B | SR 1.0A | ||
| C | SR 1.1 | ||
| D | SR 1.2 ( Not in Production) | ||
| E | SR 1.3 | ||
| Z | Device Operating Performance Points | N | See Operating Performance Points. |
| O or K | |||
| P | |||
| f | Features (see Table 6-3, Device Comparison) |
C | PRU Only + CAN-FD Supported + Standard Analog |
| D | PRU-ICSS + CAN-FD Supported + Standard Analog |
||
| E | PRU-ICSS + EtherCAT HW Accelerator + CAN-FD Supported + Standard Analog |
||
| F | PRU-ICSS + EtherCAT HW Accelerator + CAN-FD Supported + Pre-integrated Stacks Enabled + Standard Analog |
||
| J | PRU Only + CAN-FD Supported + Enhanced Analog |
||
| K | PRU-ICSS + CAN-FD Supported + Enhanced Analog |
||
| L | PRU-ICSS + EtherCAT HW Accelerator + CAN-FD Supported + Enhanced Analog |
||
| M | PRU-ICSS + EtherCAT HW Accelerator + CAN-FD Supported + Pre-integrated Stacks + Enhanced Analog |
||
| N | PRU-ICSS + EtherCAT HW Accelerator + CAN-FD Supported + Pre-integrated Stacks + Enhanced Analog + EPWM Multi Compare Shadow Registers (XCMP) + EPWM Pulse Edge Monitoring + ECAP Pulse Edge Monitoring + Diode Emulation Logic (DEL) Function + XBAR |
||
| Y | Functional Safety | G | Non-Functional Safety (AM2631 only) |
| F | Functional Safety | ||
| y | Security | H | Secure |
| t(3) | Junction Temperature (see Section 6.5, ROC) |
A | –40°C to 105°C - Industrial |
| I | –40°C to 125°C - Automotive | ||
| M | –40°C to 150°C - Extended Automotive | ||
| PPP | Package Designator | ZCZ | ZCZ NFBGA-N324 (15 mm × 15 mm) Package |
| Q1 | Automotive Designator | Q1 | Auto Qualified (AEC-Q100) |
| BLANK | Standard | ||
| $$ | FAB code | ||
| XXXXXXX | Lot Trace Code (LTC) | ||
| YYY | Production Code; For TI use only | ||
| ZZZ | Production Code; For TI use only | ||
| O | Pin one designator | ||
| G1 | ECAT - Green package designator |