SPRSP74F October 2022 – October 2026 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
| PARAMETER | DESCRIPTION | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| CVDD | Ground (Cap) | 10 | µF | ||
| CVDDS33 | 3.3V VDDS (Cap) | 10 | µF | ||
| CVDDA33 | 3.3V VDDA (Cap) | 10 | µF | ||
| CVDDS18 | 1.8V VDDS (Cap) | 0.1 | µF | ||
| CVDDA18 | 1.8V VDDA (Cap) | 0.1 | µF | ||
| CVPP | 1.7V VPP (Cap) | 0.1 | µF | ||
| CVDDS18_LDO | 1.8V LDO VDDS (Cap) | 3.3 | µF | ||
| CVDDA18_LDO | 1.8V LDO VDDA (Cap) | 3.3 | µF | ||
| CADC_VREF | ADC VREFHI (Cap) | 4.7 | µF |