SPRSP74F October 2022 – October 2026 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
If software relies on silicon revision identification to enable or disable features, or to implement workarounds for known silicon errata, please note the following detection procedure .
The silicon version can be identified by reading bits [3:0] of TOP_CTRL: EFUSE_ROW_15, located at memory location 0x50D8 0434.
| Reserved | PG Version | ||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| PG VERSION | Device Revision | Description of Bits [3:0] |
|---|---|---|
| AM263 1.0 | A | 0001 |
| AM263 1.0A | B | 0010 |
| AM263 1.1 | C | 0011 |
| AM263 1.21 | D | 0100 |
| AM263 1.3 | E | 0101 |