SPRSP74F October 2022 – October 2026 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ZCZ PIN [4] |
|---|---|---|---|
| GPIO0 | IO | General Purpose Input/Output | P1 |
| GPIO1 | IO | General Purpose Input/Output | R3 |
| GPIO2 | IO | General Purpose Input/Output | N2 |
| GPIO3 | IO | General Purpose Input/Output | N1 |
| GPIO4 | IO | General Purpose Input/Output | N4 |
| GPIO5 | IO | General Purpose Input/Output | M4 |
| GPIO6 | IO | General Purpose Input/Output | P3 |
| GPIO7 | IO | General Purpose Input/Output | M1 |
| GPIO8 | IO | General Purpose Input/Output | L1 |
| GPIO9 | IO | General Purpose Input/Output | L2 |
| GPIO10 | IO | General Purpose Input/Output | K1 |
| GPIO11 | IO | General Purpose Input/Output | C11 |
| GPIO12 | IO | General Purpose Input/Output | A11 |
| GPIO13 | IO | General Purpose Input/Output | C10 |
| GPIO14 | IO | General Purpose Input/Output | B11 |
| GPIO15 | IO | General Purpose Input/Output | C9 |
| GPIO16 | IO | General Purpose Input/Output | A10 |
| GPIO17 | IO | General Purpose Input/Output | B10 |
| GPIO18 | IO | General Purpose Input/Output | D9 |
| GPIO19 | IO | General Purpose Input/Output | A9 |
| GPIO100 | IO | General Purpose Input/Output | M15 |
| GPIO101 | IO | General Purpose Input/Output | H17 |
| GPIO102 | IO | General Purpose Input/Output | H16 |
| GPIO103 | IO | General Purpose Input/Output | F15 |
| GPIO104 | IO | General Purpose Input/Output | C18 |
| GPIO105 | IO | General Purpose Input/Output | D17 |
| GPIO106 | IO | General Purpose Input/Output | D18 |
| GPIO107 | IO | General Purpose Input/Output | E16 |
| GPIO108 | IO | General Purpose Input/Output | F16 |
| GPIO109 | IO | General Purpose Input/Output | F18 |
| GPIO110 | IO | General Purpose Input/Output | G16 |
| GPIO111 | IO | General Purpose Input/Output | E17 |
| GPIO112 | IO | General Purpose Input/Output | E18 |
| GPIO113 | IO | General Purpose Input/Output | C16 |
| GPIO114 | IO | General Purpose Input/Output | A17 |
| GPIO115 | IO | General Purpose Input/Output | B18 |
| GPIO116 | IO | General Purpose Input/Output | B17 |
| GPIO117 | IO | General Purpose Input/Output | D16 |
| GPIO118 | IO | General Purpose Input/Output | C17 |
| GPIO119 | IO | General Purpose Input/Output | D15 |
| GPIO120 | IO | General Purpose Input/Output | C15 |
| GPIO121 | IO | General Purpose Input/Output | P2 |
| GPIO122 | IO | General Purpose Input/Output | B16 |
| GPIO123 | IO | General Purpose Input/Output | D14 |
| GPIO124 | IO | General Purpose Input/Output | A16 |
| GPIO125 | IO | General Purpose Input/Output | D13 |
| GPIO126 | IO | General Purpose Input/Output | B15 |
| GPIO127 | IO | General Purpose Input/Output | C13 |
| GPIO128 | IO | General Purpose Input/Output | A15 |
| GPIO129 | IO | General Purpose Input/Output | C14 |
| GPIO130 | IO | General Purpose Input/Output | B14 |
| GPIO131 | IO | General Purpose Input/Output | A14 |
| GPIO132 | IO | General Purpose Input/Output | C12 |
| GPIO133 | IO | General Purpose Input/Output | D11 |
| GPIO134 (1) | IOD | General Purpose Input/Output | B13 |
| GPIO135 (2) | IOD | General Purpose Input/Output | A13 |
| GPIO136 | IO | General Purpose Input/Output | B12 |
| GPIO137 | IO | General Purpose Input/Output | A12 |
| GPIO138 | IO | General Purpose Input/Output | M2 |
| GPIO20 | IO | General Purpose Input/Output | B9 |
| GPIO21 | IO | General Purpose Input/Output | B8 |
| GPIO22 | IO | General Purpose Input/Output | A8 |
| GPIO23 | IO | General Purpose Input/Output | D7 |
| GPIO24 | IO | General Purpose Input/Output | C8 |
| GPIO25 | IO | General Purpose Input/Output | C7 |
| GPIO26 | IO | General Purpose Input/Output | B7 |
| GPIO27 | IO | General Purpose Input/Output | A7 |
| GPIO28 | IO | General Purpose Input/Output | A6 |
| GPIO29 | IO | General Purpose Input/Output | R17 |
| GPIO30 | IO | General Purpose Input/Output | R18 |
| GPIO31 | IO | General Purpose Input/Output | U17 |
| GPIO32 | IO | General Purpose Input/Output | T17 |
| GPIO33 | IO | General Purpose Input/Output | U18 |
| GPIO34 | IO | General Purpose Input/Output | T18 |
| GPIO35 | IO | General Purpose Input/Output | N18 |
| GPIO36 | IO | General Purpose Input/Output | M18 |
| GPIO37 | IO | General Purpose Input/Output | P16 |
| GPIO38 | IO | General Purpose Input/Output | P17 |
| GPIO39 | IO | General Purpose Input/Output | P18 |
| GPIO40 | IO | General Purpose Input/Output | N17 |
| GPIO41 | IO | General Purpose Input/Output | N16 |
| GPIO42 | IO | General Purpose Input/Output | M17 |
| GPIO43 | IO | General Purpose Input/Output | B2 |
| GPIO44 | IO | General Purpose Input/Output | B1 |
| GPIO45 | IO | General Purpose Input/Output | D3 |
| GPIO46 | IO | General Purpose Input/Output | D2 |
| GPIO47 | IO | General Purpose Input/Output | C2 |
| GPIO48 | IO | General Purpose Input/Output | C1 |
| GPIO49 | IO | General Purpose Input/Output | E2 |
| GPIO50 | IO | General Purpose Input/Output | E3 |
| GPIO51 | IO | General Purpose Input/Output | D1 |
| GPIO52 | IO | General Purpose Input/Output | E4 |
| GPIO53 | IO | General Purpose Input/Output | F2 |
| GPIO54 | IO | General Purpose Input/Output | G2 |
| GPIO55 | IO | General Purpose Input/Output | E1 |
| GPIO56 | IO | General Purpose Input/Output | F3 |
| GPIO57 | IO | General Purpose Input/Output | F4 |
| GPIO58 | IO | General Purpose Input/Output | F1 |
| GPIO59 | IO | General Purpose Input/Output | G3 |
| GPIO60 | IO | General Purpose Input/Output | H2 |
| GPIO61 | IO | General Purpose Input/Output | G1 |
| GPIO62 | IO | General Purpose Input/Output | J2 |
| GPIO63 | IO | General Purpose Input/Output | G4 |
| GPIO64 | IO | General Purpose Input/Output | J3 |
| GPIO65 | IO | General Purpose Input/Output | H1 |
| GPIO66 | IO | General Purpose Input/Output | J1 |
| GPIO67 | IO | General Purpose Input/Output | K2 |
| GPIO68 | IO | General Purpose Input/Output | J4 |
| GPIO69 | IO | General Purpose Input/Output | K4 |
| GPIO70 | IO | General Purpose Input/Output | K3 |
| GPIO71 | IO | General Purpose Input/Output | V17 |
| GPIO72 | IO | General Purpose Input/Output | T16 |
| GPIO73 | IO | General Purpose Input/Output | P15 |
| GPIO74 | IO | General Purpose Input/Output | R16 |
| GPIO75 | IO | General Purpose Input/Output | L3 |
| GPIO76 | IO | General Purpose Input/Output | M3 |
| GPIO77 | IO | General Purpose Input/Output | B6 |
| GPIO78 | IO | General Purpose Input/Output | A4 |
| GPIO79 | IO | General Purpose Input/Output | B5 |
| GPIO80 | IO | General Purpose Input/Output | B4 |
| GPIO81 | IO | General Purpose Input/Output | A3 |
| GPIO82 | IO | General Purpose Input/Output | A2 |
| GPIO83 | IO | General Purpose Input/Output | C6 |
| GPIO84 | IO | General Purpose Input/Output | A5 |
| GPIO85 | IO | General Purpose Input/Output | L17 |
| GPIO86 | IO | General Purpose Input/Output | L18 |
| GPIO87 | IO | General Purpose Input/Output | G17 |
| GPIO88 | IO | General Purpose Input/Output | F17 |
| GPIO89 | IO | General Purpose Input/Output | G18 |
| GPIO90 | IO | General Purpose Input/Output | G15 |
| GPIO91 | IO | General Purpose Input/Output | K15 |
| GPIO92 | IO | General Purpose Input/Output | K16 |
| GPIO93 | IO | General Purpose Input/Output | K17 |
| GPIO94 | IO | General Purpose Input/Output | K18 |
| GPIO95 | IO | General Purpose Input/Output | J18 |
| GPIO96 | IO | General Purpose Input/Output | J17 |
| GPIO97 | IO | General Purpose Input/Output | H18 |
| GPIO98 | IO | General Purpose Input/Output | L16 |
| GPIO99 | IO | General Purpose Input/Output | M16 |