SPRSP74F October 2022 – October 2026 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
| PARAMETER | MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|
| PORz IO | |||||||
| VIH | High-Level Input Voltage | 1.35 | V | ||||
| VIL | Low-Level Input Voltage | 0.5 | V | ||||
| VHYS | Hysteresis Voltage at an Input | 0.070 | V | ||||
| IL | Input Leakage Current | –2 | 2 | μA | |||
| Warm Reset IO | |||||||
| VIH | High-Level Input Voltage | 2 | V | ||||
| VIL | Low-Level Input Voltage | 0.8 | V | ||||
| VHYS | Hysteresis Voltage at an Input | 0.347 | V | ||||
| VOL | Low Level Output Voltage, Driver Enabled : IOL = 6 mA | 0.45 | V | ||||
| IL | Input Leakage Current, Receiver Disabled, Pull Disabled | –57 | μA | ||||
| TCK IO | |||||||
| VIH | High-Level Input Voltage | 2.15 | V | ||||
| VIL | Low-Level Input Voltage | 0.55 | V | ||||
| VHYS | Hysteresis Voltage at an Input | 0.4 | V | ||||
| IL | Input Leakage Current, Receiver Disabled, Pull Disabled | –3.9 | 8.9 | 17.2 | μA | ||
| Input Leakage Current, Receiver Disabled, Pullup Enabled | 106.9 | 128.2 | μA | ||||
| Input Leakage Current, Receiver Disabled, Pulldown Enabled | 100.3 | 130.3 | μA | ||||
| I2C OD IOs | |||||||
| VIH | High-Level Input Voltage | 2 | V | ||||
| VIL | Low-Level Input Voltage | 0.8 | V | ||||
| VHYS | Hysteresis Voltage at an Input | 0.165 | V | ||||
| IL | Input Leakage Current, Receiver Disabled, Pull Disabled | –18 | 18 | μA | |||
| VOL | Low Level Output Voltage, Driver Enabled : IOL = 3 mA | 0.45 | V | ||||
| All Other LVCMOS | |||||||
| VIH | High- Level Input Voltage | 2 | V | ||||
| VIL | Low-Level Input Voltage | 0.8 | V | ||||
| VHYS | Hysteresis Voltage at an Input | 0.265 | V | ||||
| VOL | Low Level Output Voltage, Driver Enabled : IOL = 6 mA | 0.45 | V | ||||
| VOH | High Level Output Voltage, Driver Enabled : IOH = 6 mA | VDDS33(1) – 0.45 | V | ||||
| IL | Input Leakage Current, Receiver Disabled, Pull Disabled | –18 | 18 | μA | |||
| Input Leakage Current, Receiver Disabled, Pullup Enabled | –243 | –100 | –19 | μA | |||
| Input Leakage Current, Receiver Disabled, Pulldown Enabled | 51 | 100 | 210 | μA | |||