SPRSP93C November 2024 – December 2025 F29H850TU , F29H859TU-Q1
PRODUCTION DATA
The internal VREG is supplied by the VDDIO rail and can generate the required output to power the VDD pins. It is enabled by tying the VREGENZ pin low. Although the internal VREG eliminates the need to use an external supply for VDD, decoupling capacitors are still required on the VDD pins for VREG stability and transients. See the VDD Decoupling section for details.