Real-time Processing
- Three C29x 64-bit CPUs (CPU1,
CPU2, CPU3) running at 200MHz
- 2x signal chain
performance versus C28x with improved pipeline
- Split lock and lockstep
operating modes
- C29x CPU architecture
- Byte addressability
- High-performance
real-time control with low latency
- High-performance DSP and
general-purpose processing capabilities
- VLIW CPU executes 1 to 8
instructions in parallel
- Fully protected
pipeline
- 8/16/32/64-bit
single-cycle memory operations, up to two 64-bit memory reads and one
64-bit memory write in a single-cycle
- IEEE 32-bit and 64-bit
floating operations
- 32-bit and 64-bit
trigonometric operations
- HW interrupt
prioritization and nesting
- 11-cycle real-time
interrupt response
- Atomic operations with
memory protection
- Multi safe island code
execution managed in hardware
Memory
- 4MB of CPU-mappable flash
(ECC-protected) capable of supporting Firmware Over the Air (FOTA) with A/B swap
and LFU
- 256KB of Data-only Flash
(ECC-protected)
- 452KB of RAM (ECC-protected)
- Dedicated 512KB Flash and 40KB
RAM memories for HSM (ECC-protected)
- Built in ECC logic for system-wide safety
Safety Peripherals
- CPU1 and CPU2 lockstep
- CPU1 and CPU2 splitlock
mode is also available (for applications not needing functional safety
or using methods like Reciprocal Comparison with multiple CPUs)
- Logic Power-On Self-Test
(LPOST)
- Memory Power-On Self-Test
(MPOST)
- Error Signaling Module (ESM)
- Dual-clock Comparator (DCC)
- Waveform Analyzer and Diagnostics (WADI)
- Context-sensitive Memory and Peripheral Protection with SSU
- Safety Interconnect (SIC)
- Functional Safety-Compliant targeted
- Developed for functional
safety applications
- Documentation to aid
ISO 26262 and IEC 61508 system design will be available upon production
release
- Systematic capability up
to ASIL D and SIL 3 targeted
- Hardware capability up to
ASIL D and SIL 3 targeted
- Safety-related certification
- ISO 26262 certification up to ASIL D and IEC 61508
SIL 3 by TÜV SÜD planned
Security
- Hardware Security Module (HSM)
- Independently running Arm®
Cortex®-M4 based security controller subsystem at
100MHz
- 512KB of flash
(ECC-protected)
- 36KB of RAM
(ECC-protected)
- Secure key storage
- Secure BOOT
- Secure Debug
- Dedicated 8-channel Real-Time Direct Memory Access (RTDMA)
controller
- EVITA-full support
- FOTA with A/B swap
- Hardware cryptographic
accelerators
- Asymmetric
cryptography - RSA, ECC, SM2
- Symmetric
cryptography - AES, SM4
- Hash operations -
SHA2, HMAC, SM3
- True Random
Number Generator
- Safety and Security Unit (SSU)
- Advanced Real-Time Safety
and Security
- 64 Memory Access
Protection Ranges per CPU
- Up to 15 user
LINKs and 7 stack pointers per CPU for hardware code
isolation
- Power-on
Self-test (POST) capability
- FOTA and LFU
support with rollback control
Analog Subsystem
- Five Analog-to-Digital Converters
(ADCs)
- Two 16-bit ADCs, 1.19MSPS
each
- Three 12-bit ADCs,
3.92MSPS each
- Up to 80 single-ended or
16 differential inputs
- 40 redundant input
channels for flexibility
- Separate sample-and-hold
(S/H) on each ADC for simultaneous sampling
- Hardware post-processing
of conversions
- Hardware oversampling (up
to 128x) and undersampling modes, with accumulation, averaging and
outlier rejection
- Programmable delay from
SOC trigger to start of conversion
- Ten ADC Safety Checkers
for comparison of conversion results across multiple ADC modules
- 12 windowed comparators with
12-bit Digital-to-Analog Converter (DAC) references
- Connection options for
internal temperature sensor and ADC reference
- Two 12-bit buffered DAC
outputs
Control Peripherals
- 36 Pulse Width Modulator (PWM)
channels, all with high-resolution capability (HRPWM)
- Minimum Dead-Band Logic
(MINDB)
- Illegal Combo Logic (ICL) for standard and high resolution
- Diode Emulation (DE) support
- Multilevel shadowing on
XCMP
- Six Enhanced Capture (eCAP)
modules
- High-resolution Capture
(HRCAP) available on two of the six eCAP modules
- Two new monitor units for
edge, pulse width and period that can be coupled with ePWM strobes and
trip events
- Increased 256 multiplexed
capture inputs
- New ADC SOC generation
capability
- Six Enhanced Quadrature Encoder
Pulse (eQEP) modules
- 16 Sigma-Delta Filter Module
(SDFM) input channels, 2 independent filters per channel
- Embedded Pattern Generator
(EPG)
- Configurable Logic Block (CLB)
- Six tiles
- Augments existing
peripheral capability
- Supports position manager
solutions
Communications Peripherals
- EtherCAT®
SubordinateDevice (or SubDevice) Controller (ESC)
- Fast Serial Interface (FSI) with
four transmitters and four receivers
- Five high-speed (up to 50MHz) SPI
ports (pin-bootable)
- Six High-Speed Universal
Asynchronous Receiver/Transmitters (UARTs) (pin-bootable)
- Two I2C interfaces
(pin-bootable)
- Two Local Interconnect Network
(LIN) (supports SCI)
- Power-Management Bus (PMBus)
interface (supports I2C)
- Six Single Edge Nibble
Transmission interface (SENT)
- Six Controller Area Networks with
Flexible Data Rate (CAN FD/MCAN) (pin-bootable)
Systems Peripherals
- External Memory Interface (EMIF)
with ASRAM and SDRAM support
- Two 10-channel Real-Time Direct
Memory Access (RTDMA) controllers with MPU
- Up to 190 usable signal pins
- 136 General-Purpose Input/Output (GPIO) pins
- 80 analog pins (26 AGPIOs included in GPIOs)
- 5V fail-safe and tolerant capability on 6 GPIOs for PMBUS/I2C/SENT
support
- Peripheral Interrupt Priority and
Expansion (PIPE)
- Low-power mode (LPM) support
- Embedded Real-time Analysis and
Diagnostic (ERAD)
Clock and System Control
- On-chip crystal oscillator
- Windowed watchdog timer
module
- Missing clock detection
circuitry
- 1.25V core, 3.3V I/O design
- Internal VREG for 1.25V
generation
- Brownout reset (BOR)
circuit
Package Options:
- Lead-free, green packaging
- 256-ball New Fine Pitch Ball Grid
Array (nFBGA) [ZEX suffix], 13mm x 13mm/0.8mm pitch
- 176-pin Thermally Enhanced Thin Quad Flatpack (HTQFP) [PTS
suffix], 22mm x 22mm/0.4mm pitch
- 144-pin HTQFP [RFS suffix],
18mm x 18mm/0.4mm pitch
- 100-pin HTQFP [PZS suffix],
14mm x 14mm/0.4mm pitch
Recommended TPS653860-Q1 and
TPS650366-Q1 Power Management ICs (PMIC)
- Companion PMICs specially
designed to meet device power supply requirements
- Flexible mapping and factory
programmed configurations to support different use cases
- Functional safety compliant PMICs
to support external voltage monitoring and watchdog timer MCU safety
requirements
Temperature
- Ambient (TA): –40°C to
125°C