SPRSP93C November 2024 – December 2025 F29H850TU , F29H859TU-Q1 , F29P329SM-Q1
PRODUCTION DATA
The eCAP modules can be synchronized with each other by selecting a common SYNCIN source. SYNCIN source for eCAP can be either software sync-in or external sync-in. The external sync-in signal can come from ePWM, eCAP, or X-Bar. The SYNC signal is defined by the selection in the ECAPxSYNCINSEL[SEL] bit for ECAPx as shown in Figure 6-63.
Figure 6-63 eCAP Synchronization
Scheme