SPRSP93C November 2024 – December 2025 F29H850TU , F29H859TU-Q1
PRODUCTION DATA
| PARAMETER(1) | MIN | MAX | UNIT | |
|---|---|---|---|---|
| tw(PWM) | Pulse duration, PWMx output high/low | 20 | ns | |
| tw(SYNCOUT) | Sync output pulse width | 8tc(SYSCLK) | cycles | |
| td(TZ-PWM) | Delay time, trip input active to PWM forced high Delay time, trip input active to PWM forced low Delay time, trip input active to PWM Hi-Z |
30 | ns | |
| tskew | Skew of all ePWM outputs (Shortest Path)(2) | 5.1 | ns | |
| tskew | Skew of all ePWM outputs (Longest Path)(2) | 8.9 | ns | |
| tskew | Skew of all ePWM outputs through HRPWM (Shortest Path)(2) | 5.1 | ns | |
| tskew | Skew of all ePWM outputs through HRPWM (Longest Path)(2) | 8.9 | ns | |